CG4

CG40.8SM

  • Electrical Characteristics
    • Catalog # CG40.8SM
    • MIN Sparkover Voltage (V) 960
    • Nom DC Sparkover (V) 800
    • Max DC Spark over Voltage 640
    • Max Impulse Sparkover Voltage @ 100V/us (V) 800
    • Capacitance (Co) (pF) 0.8
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Partner ECAD Models CG40.8SM