GTCS28 - High Voltage

GTCS28-302M-R03

  • Electrical Characteristics
    • Catalog # GTCS28-302M-R03
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 3000
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=4000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe Without
    • Operating Temperature DEGC -40 – 90
    • Insulation Resistance (Voltage Rating) >=10000MΩ @ 1000VDC
    • Packaging Method Tray|Tray/Box