CG5

CG5145L

  • Electrical Characteristics
    • Catalog # CG5145L
    • MIN Sparkover Voltage (V) 116
    • Nom DC Sparkover (V) 145
    • Max DC Spark over Voltage 174
    • Max Impulse Sparkover Voltage @ 100V/us (V) 500
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 5
    • DC Holdover Voltage (V) 90
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Partner ECAD Models CG5145L