CG5

CG5600MS

  • Electrical Characteristics
    • Catalog # CG5600MS
    • MIN Sparkover Voltage (V) 480
    • Nom DC Sparkover (V) 600
    • Max DC Spark over Voltage 720
    • Max Impulse Sparkover Voltage @ 100V/us (V) 1000
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 5
    • DC Holdover Voltage (V) 150
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Partner ECAD Models CG5600MS