GTCA25

GTCA25-601L-R05

  • Electrical Characteristics
    • Catalog # GTCA25-601L-R05
    • Tolerance of DC Sparkover Voltage ±15%
    • Nom DC Sparkover (V) 600
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=950
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=1100
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 2
    • Failsafe Without
    • Packaging Method TRAY
    • Partner ECAD Models GTCA25-601L-R05
    • Operating Temperature -40° to 90°C