GTCA35

GTCA35-551M-R05-FT

  • Electrical Characteristics
    • Catalog # GTCA35-551M-R05-FT
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 550
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=1300
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=1400
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 3
    • Failsafe With
    • Packaging Method TRAY
    • Partner ECAD Models GTCA35-551M-R05-FT
    • Operating Temperature -20° to 65°C