GTCS25

GTCS25-551M-R02-2

  • Electrical Characteristics
    • Catalog # GTCS25-551M-R02-2
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 550
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=1300
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=1400
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 2.5
    • Electrodes 2
    • Failsafe Without
    • Packaging Method T&R
    • Partner ECAD Models GTCS25-551M-R02-2
    • Operating Temperature -40° to 90°C