GTCS35

GTCS35-151M-R05-2

  • Electrical Characteristics
    • Catalog # GTCS35-151M-R05-2
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 150
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=500
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=600
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC Discharge Current (A) 5
    • Electrodes 3
    • Failsafe Without
    • Operating Temperature DEGC -40 – 90
    • Insulation Resistance (Voltage Rating) >=10 000MΩ @ 50VDC
    • Packaging Method Tape & Reel