GTCT35

GTCT35-401M-R05

  • Electrical Characteristics
    • Catalog # GTCT35-401M-R05
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 400
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=900
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=1000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 3
    • Failsafe Without
    • Packaging Method TRAY
    • Partner ECAD Models GTCT35-401M-R05
    • Operating Temperature -40° to 90°C