background-waves

SL1003A350RF

Product Status| Activei

SL1003A350RF

GP MINIBETA 3T MINI A350V RADIAL-FS | Series: SL1003A
info
The SL1003 series has been especially developed for Broadband equipment. Special design features provide high levels of protection against fast rising transients in 100V/µs to 1kV/µs range usually caused by lightning disturbances.
These devices have Ultra low capacitance 1.5pF and present insignificant signal losses up to 1.5GHz. These devices are extremely robust and are able to divert a 5000A pulse without destruction. For AC Power Cross of long duration, overcurrent protection is recommended.
PropertyValue
VMIN Spark (V)
280
VNom Spark (V)
350
VMAX Spark (V)
420
Max Impulse Sparkover Voltage @ 100V/µs (V)
500
Capacitance (Co) (pF)
1.2
Impulse Discharge Current @8/20µs (kA)
5
DC Holdover Voltage (V)
135
Electrodes
3
Failsafe
Yes
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Vibration
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • Low insertion loss
  • Surface mountable
  • 5 kA surge capability tested with 8/20µS pulse as defined by IEC 61000-4-5
  • GHz working frequency.
  • Excellent response to fast rising transients.
  • Can be used to meet Telcordia GR1089 without series resistance
  • 10/700µs 6 kV capability, as per ITU-T k.21, enhanced test level
  • 2 kA 2/10µS surge rating
  • RoHS compliant

SL1003A350RF Applications

Highlights Section

  • Broadband equipment.
  • ADSL equipment.
  • XDSL equipment.
  • Satellite and CATV equipment.
  • General telecom equipment.

SL1003A350RF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1003A350RFGP MINIBETA 3T MINI A350V RADIAL-FSRoHS1/1/2005Pb-Free1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.