SL1003A

SL1003A400SM-004

  • Electrical Characteristics
    • Catalog # SL1003A400SM-004
    • MIN Sparkover Voltage (V) 320
    • Nom DC Sparkover (V) 400
    • Max DC Spark over Voltage 480
    • Max Impulse Sparkover Voltage @ 100V/us (V) 550
    • Capacitance (Co) (pF) 1.2
    • Impulse Discharge Current @8/20μs (kA) 5
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
  • Technical Resources
    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

    • Gas Discharge Tubes Catalog

      GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...