SL1003A

SL1003A450C

  • Electrical Characteristics
    • Catalog # SL1003A450C
    • MIN Sparkover Voltage (V) 360
    • Nom DC Sparkover (V) 450
    • Max DC Spark over Voltage 540
    • Max Impulse Sparkover Voltage @ 100V/us (V) 650
    • Capacitance (Co) (pF) 1.2
    • Impulse Discharge Current @8/20μs (kA) 5
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method BULK
    • Partner ECAD Models SL1003A450C