background-waves

SL1010A230SM

Product Status| Activei

SL1010A230SM

GDT. 3T 230V 5X8mm | Series: SL1010A
info

The SL1010A Series GDT offers a compact, three-terminal surface mount component just 5mm in diameter. It is rated for 10 hits (±5 repetitions) of a 5kA 8/20 surge event with a low off-sate capacitance of 1.5pF. Its low arc voltage parameter of 10 volts reduces thermal accumulation during long-term power fault events.

PropertyValue
VMIN Spark (V)
184
VNom Spark (V)
230
VMAX Spark (V)
276
Max Impulse Breakdown Voltage @ 1kV/µs (V)
750
Capacitance (Co) (pF)
<1.5
Impulse Discharge Current @8/20µs (kA)
5
Electrodes
3
Failsafe
No
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Vibration
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • High energy withstanding in a small body
  • Low capacitance (less than 1.5pF)
  • Low arc voltage
  • Three terminal with symmetry for Tin/Ring/Gnd
  • RoHS compliant/Lead-free

SL1010A230SM Applications

Highlights Section

  • Data lines
  • Broadband equipment
  • xDSL equipment
  • Power over Ethernet
  • Satellite and CATV equipment
  • General telecom equipment
  • Industrial automation
  • Home gateways

SL1010A230SM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1010A230SMGDT. 3T 230V 5X8mmRoHS10/22/2015Pb-Free10/22/2015No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.