GTCA28 - Medium to High Surge

GTCA28-750M-R20

  • Electrical Characteristics
    • Catalog # GTCA28-750M-R20
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 75
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=450
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=550
    • Capacitance (Co) (pF) <1.5
    • Impulse Discharge Current @8/20μs (kA) 20
    • Electrodes 2
    • Failsafe Without
    • Packaging Method TRAY
    • Partner ECAD Models GTCA28-750M-R20
    • Operating Temperature -40° to 90°C