GTCA36

GTCA36-231M-R10-FT

  • Electrical Characteristics
    • Catalog # GTCA36-231M-R10-FT
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 230
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=600
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=700
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 3
    • Failsafe With
    • Packaging Method TRAY
    • Partner ECAD Models GTCA36-231M-R10-FT
    • Operating Temperature -20° to 65°C