

Helping to protect telecom equipment. Our GDTs offer surge protection over a broad voltage range, and low capacitance and many form factors including new surface-mount devices that make them suitable for many different applications and surge protection on power lines. Their low capacitance also reduces signal distortion.
- High Accuracy, Low Insertion Loss
- Low capacitance and insertion loss
- Crowbar device with low arc voltage
- High accuracy spark-over voltages for high precision designs
- Optional fail-short mechanisms
- RoHS Compliant, Halogen free
- Overvoltage Fault Protection
- Provides overvoltage fault protection against damage caused by high energy surges
- Suitable for use in sensitive equipment due to impulse sparkover response
- Suitable for high-frequency applications
- New surface-mount devices for automated manufacturing
GTCN36 Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | DC Sparkover Voltage Tolerance (%) | VNom Spark (V) | Max Impulse Sparkover Voltage @ 100V/µs (V) | Max Impulse Breakdown Voltage @ 1kV/µs (V) | Capacitance (Co) (pF) | Impulse Discharge Current @8/20µs (kA) | Electrodes | Failsafe | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | DC Sparkover Voltage Tolerance (%) | VNom Spark (V) | Max Impulse Sparkover Voltage @ 100V/µs (V) | Max Impulse Breakdown Voltage @ 1kV/µs (V) | Capacitance (Co) (pF) | Impulse Discharge Current @8/20µs (kA) | Electrodes | Failsafe | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
±20% | 230 | <=600 | <=700 | <1 | 10 | 3 | Without | -40° to 90°C | UR | |||
±20% | 230 | <=600 | <=700 | <1 | 10 | 3 | With | -20° to 65°C | UR | |||
±20% | 350 | <=900 | <=1000 | <1 | 10 | 3 | Without | -40° to 90°C | UR |
GTCN36 Applications
- Telecommunications, Industrial, and Consumer Electronics
- Telecommunications
- MDF modules
- xDSL equipment
- RF systems
- Antennas
- Base stations
- Industrial and Consumer Electronics
- Power supplies
- Surge protectors