GTCR36 - Medium to High Surge

GTCR36-351M-R10

  • Electrical Characteristics
    • Catalog # GTCR36-351M-R10
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 350
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=900
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=1000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 3
    • Failsafe Without
    • Packaging Method TRAY
    • Partner ECAD Models GTCR36-351M-R10
    • Operating Temperature -40° to 90°C