background-waves

SL1021A250RF

Product Status| Activei

SL1021A250RF

GP BETA 3T A250V RADIAL + FS | Series: SL1021A
info

The SL1021A series offers high levels of performance on fast rising transients in the domain of 100V/µS to 1KV/µS, which are those most likely from induced lightning disturbances. The SL1021A series also features ultra low capacitance (typically 1pF or less) and optimized internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment. These devices are extremely robust and are able to divert a 10,000A pulse without destruction.

PropertyValue
VMIN Spark (V)
200
VNom Spark (V)
250
VMAX Spark (V)
300
Max Impulse Sparkover Voltage @ 100V/µs (V)
400
Max Impulse Breakdown Voltage @ 1kV/µs (V)
600
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
10
DC Holdover Voltage (V)
135
Electrodes
3
Failsafe
Yes
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Vibration
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • Low insertion loss
  • Excellent response to fast rising transients
  • Ultra low capacitance
  • 10 kA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • 20 kA single shot surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • Available with thermal failsafe option (add 'F' suffix to part number)
  • RoHS Compliant

SL1021A250RF Applications

Highlights Section

  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • Splitters
  • General telecom equipment

SL1021A250RF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1021A250RFGP BETA 3T A250V RADIAL + FSRoHS1/1/2005Pb-Free1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.