GTCC23

GTCC23-750M-R01-2

  • Electrical Characteristics
    • Catalog # GTCC23-750M-R01-2
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 75
    • Max Impulse Breakdown Voltage @ 1kV/us (V) <=600
    • Capacitance (Co) (pF) <.5
    • Impulse Discharge Current @8/20μs (kA) 1
    • Electrodes 2
    • Failsafe Without
    • Packaging Method T&R
    • Partner ECAD Models GTCC23-750M-R01-2
    • Operating Temperature -40° to 90°C