background-waves

SH350

Product Status| Activei

SH350

GP STANDARD S.A. 350V 5.0*4.2mm SMT | Series: SH
info
The SH Series Gas Discharge Tube (GDT) is designed to provide high levels of protection against fast-rising transients caused by lightning disturbances. It is offered in a squared surface mount package (5.0×5.0×4.2mm) with a 5kA surge capability and a ≤0.7pF off-state capacitance value.
PropertyValue
VMIN Spark (V)
280
VNom Spark (V)
350
VMAX Spark (V)
420
Max Impulse Sparkover Voltage @ 100V/µs (V)
700
Capacitance (Co) (pF)
0.5
Impulse Discharge Current @8/20µs (kA)
5
Electrodes
2
Failsafe
No
Surge Life
5
  • 5 kA surge capability in minimal footprint (5.0×5.0×4.2mm)
  • Ultra-low capacitance (< 0.7 pF) that does not vary as the signal voltage varies
  • Surface mount form factor with squared body and terminals

SH350 Applications

Highlights Section

  • G.fast, xDSL, 10GbE, and 10/100/1000 BaseT Ethernet port protection
  • Satellite, CATV equipment and set top boxes
  • Coaxial cable
  • Ethernet, RS-485, RS-232, etc. interfaces
  • Broadband equipment
  • General telecom equipment
  • Industrial automation
  • Power Inverter/Variable Frequency Drivers (VFDs)

SH350 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SH350GP STANDARD S.A. 350V 5.0*4.2mm SMTRoHS2/20/2019Pb-Free2/20/2019NoPdf IconIPC SH350

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.