SL1021B

SL1021B230RG-002

  • Electrical Characteristics
    • Catalog # SL1021B230RG-002
    • MIN Sparkover Voltage (V) 200
    • Nom DC Sparkover (V) 230
    • Max DC Spark over Voltage 265
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 500
    • Capacitance (Co) (pF) 1.5
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe Yes
    • Moisture Sensitivity Level MIL-STD-750D/1021