background-waves

SL1026-1100

Product Status| Obsoletei

SL1026-1100

GP DELTA 3T 1100V | Series: SL1026
info
The SL1026 series is a heavy-duty transient suppresser using Gas Plasma technology. In response to a transient voltage which exceeds the fixed breakover voltage (selected according to part number) the device changes from a very high impedance state to a low impedance state, there by conducting harmful current away from the protected system. The design is optimized for the protection of electrical and electronic equipment employed in Railway systems: carefully designed geometry ensures the device does not become a short circuit in the event of a failure due to conditions and events beyond the design criteria. An electrical mounting clip (PN SL1053 ) is available to aid mounting and connection. A mounting plate (PN SL 1056) is also available which accepts 10 SL1053's. Mounting of the clips to the plate provides a common ground connection; the plate can then be connected to a suitable ground via the screw terminal.
PropertyValue
VMIN Spark (V)
800
VNom Spark (V)
1100
VMAX Spark (V)
1400
Max Impulse Breakdown Voltage @ 1kV/µs (V)
1700
Capacitance (Co) (pF)
2.5
Impulse Discharge Current @8/20µs (kA)
20
DC Holdover Voltage (V)
130
Electrodes
3
Failsafe
No
MSL
MIL-STD-750D/1021
Vibration
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • 55 kA surge capability (single shot) tested with 8/20µS pulse as defined by IEC 61000-4-5
  • 40kA surge capability (repetitive)
  • Will protect against Trapezoidal waveforms as specified in RIA 12.
  • Will protect against capacitor discharge voltage transient waveforms as specified in RIA 12.
  • Will protect against double exponential voltage transient waveforms as specified in IEC 571.

SL1026-1100 Applications

Highlights Section

  • Signaling equipment
  • Communication equipment
  • Control gear
  • Trackside cabinets
  • Cell phone base stations

SL1026-1100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1026-1100GP DELTA 3T 1100VRoHS1/1/2005Pb-Free1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.