LPWI

LPWI201208SR68T

  • Electrical Characteristics
    • Catalog # LPWI201208SR68T
    • Inductance @ 1MHz (uH) 0.68 ± 20%
    • DC Resistance (mΩ) Typ 58
    • Rated DC Current (A) ΔT=40℃ Max 2.5
    • Size Code (mm/in) 2012/0805
    • Thickness (Max) mm 0.8
    • Rated DC Current (A) ΔL/L=30% Typ 3.4
    • Rated DC Current (A) ΔL/L=30% Max 3.1
    • Rated DC Current (A) ΔT=40℃ Typ 2.8
    • Type Film
    • Sample Request No
    • DC Resistance (Max Ω) 65