LPWI

LPWI201210SR47T

  • Electrical Characteristics
    • Catalog # LPWI201210SR47T
    • Inductance @ 1MHz (uH) 0.47 ± 20%
    • DC Resistance (mΩ) Typ 25
    • Rated DC Current (A) ΔT=40℃ Max 4
    • Size Code (mm/in) 2012/0805
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 4.7
    • Rated DC Current (A) ΔL/L=30% Max 4.5
    • Rated DC Current (A) ΔT=40℃ Typ 4.2
    • Type Film
    • Sample Request No
    • DC Resistance (Max Ω) 33