LPWI

LPWI201608HR47T

  • Electrical Characteristics
    • Catalog # LPWI201608HR47T
    • Inductance @ 1MHz (uH) 0.47 ± 20%
    • DC Resistance (mΩ) Typ 21
    • Rated DC Current (A) ΔT=40℃ Max 4
    • Size Code (mm/in) 2016/0806
    • Thickness (Max) mm 0.8
    • Rated DC Current (A) ΔL/L=30% Typ 5
    • Rated DC Current (A) ΔL/L=30% Max 4.7
    • Rated DC Current (A) ΔT=40℃ Typ 4.1
    • Type Film
    • Sample Request Yes
    • Check Stock Yes
    • DC Resistance (Max Ω) 25