LPWI

LPWI201608N1R5T

  • Electrical Characteristics
    • Catalog # LPWI201608N1R5T
    • Inductance @ 1MHz (uH) 1.50 ± 20%
    • DC Resistance (mΩ) Typ 90
    • Rated DC Current (A) ΔT=40℃ Max 1.9
    • Size Code (mm/in) 2016/0806
    • Thickness (Max) mm 0.8
    • Rated DC Current (A) ΔL/L=30% Typ 2.9
    • Rated DC Current (A) ΔL/L=30% Max 2.3
    • Rated DC Current (A) ΔT=40℃ Typ 2.1
    • Type Film
    • Sample Request No
    • DC Resistance (Max Ω) 120