LPWI

LPWI201608NR24T

  • Electrical Characteristics
    • Catalog # LPWI201608NR24T
    • Inductance @ 1MHz (uH) 0.24 ± 20%
    • DC Resistance (mΩ) Typ 20
    • Rated DC Current (A) ΔT=40℃ Max 3.8
    • Size Code (mm/in) 2016/0806
    • Thickness (Max) mm 0.8
    • Rated DC Current (A) ΔL/L=30% Typ 5
    • Rated DC Current (A) ΔL/L=30% Max 4.6
    • Rated DC Current (A) ΔT=40℃ Typ 4.2
    • Type Film
    • Sample Request No
    • DC Resistance (Max Ω) 25