LPWI

LPWI201610B1R0T

  • Electrical Characteristics
    • Catalog # LPWI201610B1R0T
    • Inductance @ 1MHz (uH) 1.00 ± 20%
    • DC Resistance (mΩ) Typ 43
    • Rated DC Current (A) ΔT=40℃ Max 3.2
    • Size Code (mm/in) 2016/0806
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 4.2
    • Rated DC Current (A) ΔL/L=30% Max 4
    • Rated DC Current (A) ΔT=40℃ Typ 3.5
    • Type Film
    • Sample Request Yes
    • Check Stock Yes
    • DC Resistance (Max Ω) 46