LPWI

LPWI201610BR47T

  • Electrical Characteristics
    • Catalog # LPWI201610BR47T
    • Inductance @ 1MHz (uH) 0.47 ± 20%
    • DC Resistance (mΩ) Typ 21
    • Rated DC Current (A) ΔT=40℃ Max 4.8
    • Size Code (mm/in) 2016/0806
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 6
    • Rated DC Current (A) ΔL/L=30% Max 5.7
    • Rated DC Current (A) ΔT=40℃ Typ 5.2
    • Type Film
    • Sample Request Yes
    • Check Stock Yes
    • DC Resistance (Max Ω) 27