LPWI

LPWI201610TAR47T

  • Electrical Characteristics
    • Catalog # LPWI201610TAR47T
    • Inductance @ 1MHz (uH) 0.47 ± 20%
    • DC Resistance (mΩ) Typ 35
    • Rated DC Current (A) ΔT=40℃ Max 3.2
    • Size Code (mm/in) 2016/0806
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 4.2
    • Rated DC Current (A) ΔL/L=30% Max 3.5
    • Rated DC Current (A) ΔT=40℃ Typ 3.7
    • Type Film
    • Sample Request No
    • DC Resistance (Max Ω) 40