LPWI

LPWI252010B2R2T

  • Electrical Characteristics
    • Catalog # LPWI252010B2R2T
    • Inductance @ 1MHz (uH) 2.20 ± 20%
    • DC Resistance (mΩ) Typ 85
    • Rated DC Current (A) ΔT=40℃ Max 2.3
    • Size Code (mm/in) 2520/1008
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 3.5
    • Rated DC Current (A) ΔL/L=30% Max 3.1
    • Rated DC Current (A) ΔT=40℃ Typ 2.5
    • Type Film
    • Sample Request Yes
    • DC Resistance (Max Ω) 95