LPWI

LPWI252010NR68T

  • Electrical Characteristics
    • Catalog # LPWI252010NR68T
    • Inductance @ 1MHz (uH) 0.68 ± 20%
    • DC Resistance (mΩ) Typ 32
    • Rated DC Current (A) ΔT=40℃ Max 3.5
    • Size Code (mm/in) 2520/1008
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 5.5
    • Rated DC Current (A) ΔL/L=30% Max 5
    • Rated DC Current (A) ΔT=40℃ Typ 4.1
    • Type Film
    • Sample Request Yes
    • DC Resistance (Max Ω) 37