LPWI

LPWI252010S4R7T

  • Electrical Characteristics
    • Catalog # LPWI252010S4R7T
    • Inductance @ 1MHz (uH) 4.70 ± 20%
    • DC Resistance (mΩ) Typ 230
    • Rated DC Current (A) ΔT=40℃ Max 1.5
    • Size Code (mm/in) 2520/1008
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 1.9
    • Rated DC Current (A) ΔL/L=30% Max 1.6
    • Rated DC Current (A) ΔT=40℃ Typ 1.8
    • Type Film
    • Sample Request Yes
    • DC Resistance (Max Ω) 245