Digitally Programmable Capacitors

NCD2100: Non-Volatile Digital Programmable Capacitor

  • Electrical Characteristics
    • Catalog # NCD2100
    • Supply Voltage Range (V) 2.5 to 5.5
    • Capacitance Range (pF) 6.6 to 37.553
    • Smallest Capacitance Step (pF) 0.063
    • Frequency Range (MHz) 0.2 to 250
    • Operating Temperature Range (°C) -40 to +85
    • Package Type 6-pin DFN
    • Part Datasheet
    • Check Stock Order Sample