IGBT & MOSFET Driver ICs

Low-Side Drivers

Ultrafast low-side Power MOSFET and IGBT gate driver IC

Output Type:
DUAL, SINGLE

Drive Current (Apeak):
1.5, 2, 4, 5, 9, 14, 30

Output Resistance Source / Sink (Ω):
0.4 / 0.3, 0.8 / 0.6, 1 / 0.8, 1.5 / 1.1, 2.5 / 2, 3 / 2, 4 / 3, 8 / 4

Series Details

AEC-Q100 Qualified Low-Side Drivers

Automotive grade ultrafast low-side Power MOSFET and IGBT gate driver IC

Output Type:
DUAL, SINGLE

Drive Current (Apeak):
4, 5, 9, 14

Output Resistance Source / Sink (Ω):
0.8 / 0.6, 1 / 0.8, 1.5 / 1.1, 2.5 / 2

Series Details

High-Side and Low-Side Drivers

Maximum Offset Voltage:
600V

Typical Source Peak Drive Current:
1.9A, 2.5A, 290mA, 4.5A

Typical Sink Peak Drive Current:
2.3A, 2.5A, 4.5A, 600mA

Series Details

Half-Bridge Drivers

Maximum Offset Voltage:
600V

Typical Source Peak Drive Current:
1.9A, 290mA

Typical Sink Peak Drive Current:
2.3A, 600mA

Series Details

3-Phase Half-Bridge Drivers

Maximum Offset Voltage:
600V

Typical Source Peak Drive Current:
200mA, 350mA

Typical Sink Peak Drive Current:
350mA, 650mA

Series Details