High-Side and Low-Side Drivers

LF2101NTR

  • Electrical Characteristics
    • Catalog # LF2101NTR
    • Maximum Offset Voltage 600V
    • Typical Source Peak Drive Current 290mA
    • Typical Sink Peak Drive Current 600mA
    • Inputs HIN / LIN
    • Deadtime None
    • Propagation Delay tON 160ns
    • Propagation Delay tOFF 150ns
    • Rise Time tr 70ns
    • Fall Time tf 35ns
    • Package Type 8-pin SOIC
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models LF2101NTR