background-waves

IX4427

Product Status| Activei

IX4427

DUAL NON-INVRTNG LOW-SIDE ULTR DRVR 1.5A | Series: Low-Side Drivers
info

PropertyValue
Peak Drive Current
1.5
Output Resistance Source / Sink (Ω)
8 / 4
Logic Configurations
N
IC Package Type
8-pin: SOIC, DFN (3x3)
Output Type
DUAL
  • Peak Source/Sink Drive Current from 1.5 A to 30 A
  • Wide Operating Voltage Range
  • -40°C to +125°C Extended Operating Temperature Range
  • Logic Input Withstands Negative Swing of up to 5 V
  • Matched Rise and Fall Times
  • Low Propagation Delay Times
  • Low 10 µA Supply Current
  • Low Output Impedance

IX4427 Resources

Showing 1 to 5 of 5 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IX4427MTRDUAL NON-INVRTNG LOW-SIDE ULTR DRVR 1.5A
IX4427NDUAL NON-INVRTNG LOW-SIDE ULTR DRVR 1.5A
IX4427NEDUAL NON-INVRTNG LO-SD DRVR 1.5A EXP PAD
IX4427NETRDUAL NON-INVRTNG LO-SD DRVR 1.5A EXP PAD
IX4427NTRDUAL NON-INVRTNG LOW-SIDE ULTR DRVR 1.5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.