Optically Isolated Gate Drivers

Optically Isolated Photovoltaic Drivers

Optically isolated photovoltaic gate driver IC

Input Control Current (mA):
5

Open Circuit Voltage (V):
5.5, 12, 13.3

Minimum Short Circuit Current (µA):
1, 2.5

Series Details

Optically Isolated Load-Biased Drivers

Optically isolated load-biased photovoltaic gate driver IC

Input Control Current (mA):
2.5

Open Circuit Voltage (V):
12, 14.4

Blocking Voltage (VP):
65, 200, 570

Series Details