Optically Isolated Load-Biased Drivers

CPC1580P

  • Electrical Characteristics
    • Catalog # CPC1580P
    • Input Control Current (mA) 2.5
    • Open Circuit Voltage (V) 12
    • Blocking Voltage (VP) 65
    • Minimum Short Circuit Current (mA) 2
    • Maximum Short Circuit Current (mA) 7
    • Switching Speeds ton / toff (ms) 0.04 / 0.4
    • Isolation Voltage (VRMS) 3750
    • Package Type 8-pin Flatpack
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1580P