Optically Isolated Load-Biased Drivers

CPC1596

  • Electrical Characteristics
    • Catalog # CPC1596
    • Input Control Current (mA) 2.5
    • Open Circuit Voltage (V) 14.4
    • Blocking Voltage (VP) 570
    • Minimum Short Circuit Current (mA) 2
    • Maximum Short Circuit Current (mA) 13
    • Switching Speeds ton / toff (ms) 0.08 / 0.6
    • Isolation Voltage (VRMS) 3750
    • Package Type 8-pin: DIP, SMT
    • Obsolete Date 03/29/2024
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models CPC1596