Optically Isolated Photovoltaic Drivers

FDA217

  • Electrical Characteristics
    • Catalog # FDA217
    • Input Control Current (mA) 5
    • Open Circuit Voltage (V) 12
    • Minimum Short Circuit Current (µA) 2.5
    • Nominal Short Circuit Current (µA) 4.5
    • Switching Speeds ton / toff (ms) 2 / 0.5
    • Isolation Voltage (VRMS) 3750
    • Package Type 8-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models FDA217