Integrated Circuits Selection Guide
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.
The IX4351NE is designed specifically to drive SiC-MOSFETs and high power IGBTs. Separate 9A source and sink outputs allow for tailored turn-on and turn-off timing while minimizing switching losses. An internal negative charge regulator provides a selectable negative gate drive bias for improved dV/dt immunity and faster turn-off.
Desaturation detection circuitry detects an over current condition of the SiC-MOSFET and initiates a soft turn off, thus preventing a potentially damaging dV/dt event. The logic input is TTL and CMOS compatible; this input does not need to be level shifted even with a negative gate drive bias voltage. Protection features include UVLO and thermal shutdown detection. An open drain FAULT output signals a fault condition to the microcontroller.
The IX4351NEAU is AEC-Q100 Grade 1 rated for an operational ambient temperature range of -40°C to +125°C and is available in a thermally enhanced 16-pin narrow SOIC package.
Part Number | Actions | Peak Drive Current | Output Resistance Source / Sink (Ω) | Logic Configurations | Enable Function | Under Voltage Lockout Maximum Threshold (V) | IC Package Type |
---|
Part Number | Actions | Peak Drive Current | Output Resistance Source / Sink (Ω) | Logic Configurations | Enable Function | Under Voltage Lockout Maximum Threshold (V) | IC Package Type | |
---|---|---|---|---|---|---|---|---|
9 | 2 / 1.5 | non-inverting | No | 10 | 16-pin power SOIC with exposed thermal pad |
Find solid state relays, IGBTs, MOSFETs, optocouplers, programmable capacitors, gate drivers, and LED drivers made by IXYS and sold by Littelfuse.