Dual Optocouplers

LDA202

  • Electrical Characteristics
    • Catalog # LDA202
    • Minimum Breakdown Voltage BVCEO (V) 30
    • Typical Current Transfer Ratio (%) 300
    • Maximum Saturation Voltage (V) 0.5
    • Input Control Current (mA) 1
    • Input Characteristic bidirectional
    • Isolation Voltage (VRMS) 3750
    • Package Type 8-pin: DIP, SMT
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models LDA202