Multifunction SSRs and Optocouplers

XS170

  • Electrical Characteristics
    • Catalog # XS170
    • SSR Blocking Voltage (VP) 350
    • SSR Load Current (mA) 100
    • SSR On-Resistance (Ω) 50
    • SSR Input Control Current (mA) 2
    • Optocoupler Breakdown Voltage (V) 20
    • Optocoupler Current Transfer Ratio (%) 33
    • Optocoupler Saturation Voltage (V) 0.5
    • Optocoupler Input Control Current (mA) 6
    • Isolation Voltage (VRMS) 3750
    • Comment One 1-Form-A relay, one optocoupler
    • Package Type 8-pin: DIP, SMT
    • Sample Request No
    • Partner ECAD Models XS170