Single Optocouplers

CPC1001N

  • Electrical Characteristics
    • Catalog # CPC1001N
    • Minimum Breakdown Voltage BVCEO (V) 30
    • Typical Current Transfer Ratio (%) 330
    • Maximum Saturation Voltage (V) 0.3
    • Input Control Current (mA) 0.2
    • Input Characteristic unidirectional
    • Isolation Voltage (VRMS) 1500
    • Package Type 4-pin SOP
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1001N