Single Optocouplers

CPC1303

  • Electrical Characteristics
    • Catalog # CPC1303
    • Minimum Breakdown Voltage BVCEO (V) 30
    • Typical Current Transfer Ratio (%) 1000
    • Maximum Saturation Voltage (V) 0.5
    • Input Control Current (mA) 0.2
    • Input Characteristic unidirectional
    • Isolation Voltage (VRMS) 5000
    • Package Type 4-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1303