Single Optocouplers

LDA100

  • Electrical Characteristics
    • Catalog # LDA100
    • Minimum Breakdown Voltage BVCEO (V) 30
    • Typical Current Transfer Ratio (%) 300
    • Maximum Saturation Voltage (V) 0.5
    • Input Control Current (mA) 1
    • Input Characteristic bidirectional
    • Isolation Voltage (VRMS) 3750
    • Package Type 6-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models LDA100