Single Optocouplers

LDA102

  • Electrical Characteristics
    • Catalog # LDA102
    • Minimum Breakdown Voltage BVCEO (V) 30
    • Typical Current Transfer Ratio (%) 350
    • Maximum Saturation Voltage (V) 0.5
    • Input Control Current (mA) 1
    • Input Characteristic unidirectional
    • Isolation Voltage (VRMS) 3750
    • Package Type 6-pin: DIP, SMT
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models LDA102