SSRs and Optocouplers with Gyrator

ITC117PL

  • Electrical Characteristics
    • Catalog # ITC117PL
    • SSR Blocking Voltage (VP) 350
    • SSR Load Current (mA) 120
    • SSR On-Resistance (Ω) 15
    • SSR Input Control Current (mA) 5
    • Optocoupler Breakdown Voltage (V) 20
    • Optocoupler Current Transfer Ratio (%) 33
    • Optocoupler Saturation Voltage (V) 0.5
    • Optocoupler Input Control Current (mA) 6
    • Isolation Voltage (VRMS) 3750
    • Comment Current-limiting 1-Form-A relay
    • Package Type 16-pin SOIC
    • Sample Request No
    • Partner ECAD Models ITC117PL