FET for LITELINK™

CPC5603

  • Electrical Characteristics
    • Catalog # CPC5603
    • RDS(on) (Ω) 14
    • BVDSX (V) 415
    • VGS(off)_min (V) -2
    • VGS(off)_max (V) -3.6
    • IDSS_min (mA) 130
    • Package Type SOT-223
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC5603